??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
CFCD114-0501A021B2AD
HELP_VARIABLE
Company
Greenconn
Description
CFCD114. - A021
Bill of material
CFCD114-0501A021B2AD
Order code
CFCD114-0501A021B2AD
No.of Pins per Row
Standard Plating
Insulator Material
Contact Material
Packing Options
Color
Dimension Information
4.00 mm
Dimension Information
9.00 mm
Dimension Information
6.05 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Embedded user actions