??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
GPEA209-0302AXXXC1ZA(A=2,B=2)
HELP_VARIABLE
Company
Greenconn
Description
GPEA208 GPEA209 GPEA210 GPEA211 GPEA212 GPEA214 - Series
Bill of material
GPEA209-0302AXXXC1ZA(A=2,B=2)
Order code
GPEA209-0302AXXXC1ZA(A=2,B=2)
No.of Pins per Row
Height Option
mm
Dimension:A
mm
Enter value for A
Dimension:A
mm
cm
inch
ft
Dimension:B
mm
Enter value for B
Dimension:B
mm
cm
inch
ft
Standard Plating
Packing Options
Dimension:M
2.54 mm
Dimension:L
3.81 mm
Previews
3D
Размер
2D
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Embedded user actions