??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
GWFC112-0622A001D2ZD
HELP_VARIABLE
Company
Greenconn
Description
GWFC112. - A001
Bill of material
GWFC112-0622A001D2ZD
Order code
GWFC112-0622A001D2ZD
No.of Pins per Row
Standard Plating
Insulator Material
Contact Material
Color
Packing Options
Dimension:M
10.00 mm
Dimension:L
18.60 mm
Dimension:L1
17.23 mm
Dimension:L2
14.30 mm
Dimension:L3
12.80 mm
Previews
3D
Размер
2D
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Embedded user actions