CAD model selection
CFAD102-0402A052C2AD
Company
Greenconn
Description
CFAD102.. - A052
Bill of material
CFAD102-0402A052C2AD
Order code
CFAD102-0402A052C2AD
No.of Pins per Row
4
6
8
10
12
13
14
16
18
20
24
26
30
Standard Plating
02:Gold Flash
09:3u' Gold on contact
Insulator Material
C=LCP
Contact Material
A=Phosphor Bronze
Color
2=White
1=Black
Packing Options
D=Tape&Reel
C=Tube
Dimension Information
1.50 mm
Dimension Information
4.10 mm
Dimension Information
2.55 mm
Dimension Information
3.36 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0