CAD model selection
    Greenconn board-to-board
    8/29/25
    Greenconn d-sub
    8/29/25
    Greenconn floating-connector
    8/29/25
    Greenconn FPC
    10/29/25
    Greenconn frame-connector
    8/29/25
    Greenconn housing
    4/10/26
    Greenconn molding
    2/27/26
    Greenconn Pitch_0.80mm_Pin(Female) Header
    12/2/25
    Greenconn Pitch_1.00mm_Pin(Female) Header
    4/3/26
    Greenconn Pitch_1.27mm_Pin(Female) Header
    4/2/26
    Greenconn Pitch_2.00mm_Pin(Female) Header
    12/2/25
    Greenconn Pitch_2.54mm_Pin(Female) Header
    1/30/26
    Greenconn Pitch_3.96mm_Pin(Female) Header
    8/29/25
    Greenconn Pitch_5.08mm_Pin(Female) Header
    8/29/25
    Greenconn Press-fit-Series_Connector
    2/27/26
    Greenconn RJ45-Series
    8/29/25
    Greenconn smc-line
    8/29/25
    Greenconn Terminal
    4/9/26
    Greenconn wafer-line
    8/29/25
    Greenconn Wafer-Series
    3/24/26
    Greenconn Waterproof Connector
    10/29/25
    Greenconn Wire-To-Board Connector
    10/29/25
    Greenconn Copyright
    8/29/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models