CAD model selection
CFCC139-1502A001C1AH
Company
Greenconn
Description
CFCC139- - A001
Bill of material
CFCC139-1502A001C1AH
Order code
CFCC139-1502A001C1AH
No.of Pins per Row
15
6
15
22
Standard Plating
02:Gold Flash
32:Contact Gold 30u"Other areas Gold 1u"
Insulator Material
C=LCP
Contact Material
A=Phosphor Bronze
Color
1=Black
Packing Options
H=Acetate Tape+Tape&Reel
Dimension:A
17.50 mm
Dimension:B
14.00 mm
Dimension:C
15.50 mm
Dimension:D
16.20 mm
Dimension:E
21.92 mm
Dimension:M
7.60 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0