CAD model selection
CFCD108-0401A005F1AC
Company
Greenconn
Description
CFCD108 - A005
Bill of material
CFCD108-0401A005F1AC
Order code
CFCD108-0401A005F1AC
No.of Pins per Row
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
Standard Plating
01:Tin
02:Gold Flash
05:0.6u' Gold on contact
B1:Gold 3u'
Insulator Material
F=Nylon 46
Contact Material
A=Phosphor Bronze
Color
1=Black
2=White
Packing Options
C=Tube
D=Tape&Reel
Dimension Information
3.00 mm
Dimension Information
11.00 mm
Dimension Information
5.10 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0