CAD model selection
CFCD108-0401A006C1AC
Company
Greenconn
Description
CFCD108. - A006
Bill of material
CFCD108-0401A006C1AC
Order code
CFCD108-0401A006C1AC
No.of Pins per Row
Standard Plating
01:Tin
22:Matte Tin
Insulator Material
C=LCP
Contact Material
A=Phosphor Bronze
Color
1=Black
2=White
Packing Options
C=Tube
D=Tape&Reel
Dimension Information
3.00 mm
Dimension Information
11.00 mm
Dimension Information
5.06 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0