CAD model selection
CBBC241-0402BXXXD1AC
Company
Greenconn
Description
CBBC241 - Series
Bill of material
CBBC241-0402BXXXD1AC
Order code
CBBC241-0402BXXXD1AC
No.of Pins per Row
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
Standard Plating
02:Gold Flash
01:Tin
05:Gold Flash/Tin
Post
B:Round post
A:No post
Insulator Material
D=Nylon 9T (High temperature resistance)
C=LCP(High temperature resistance)
Color
1=Black
E=Beige
Insulator Material
A=Phosphor Bronze
B=Brass
Packing Options
C=Tube
D=Tape&Reel
E=Cap+Tube
F=Cap+Tape&Reel
Dimension:L
5.10 mm
Dimension:L1
3.60 mm
Dimension:M
2.40 mm
Dimension:N
4.20 mm
Height Option
2.90 mm
Dimension:C
1.65 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0