CAD model selection
GBBC241-0402BXXXDEAC
Company
Greenconn
Description
GBBC241 GBBC242 GBBC243 GBBC244 GBBC245 GBBC246 GBBC247 - Series
Bill of material
GBBC241-0402BXXXDEAC
Order code
GBBC241-0402BXXXDEAC
No.of Pins per Row
Height Option
41:H=3.30,H1=1.80,C=1.35
42:H=3.80,H1=1.80,C=1.35
43:H=4.30,H1=2.30,C=1.35
44:H=4.80,H1=2.30,C=1.35
45:H=5.30,H1=2.30,C=1.35
46:H=2.80,H1=1.80,C=1.35
47:H=5.30,H1=2.30,C=1.25
mm
Post
B:Round post
A:No post
Standard Plating
02:Gold Flash
01:Tin
05:Gold Flash/Tin
22:Matte Tin
Packing Options
C=Tube
D=Tape&Reel
G=Acetate Tape+Tube
H=Acetate Tape+Tape&Reel
Dimension:M
2.40 mm
Dimension:L
5.10 mm
Dimension:N
4.20 mm
Dimension:L1
3.60 mm
Dimension:H
3.30 mm
Dimension:H1
1.80 mm
Dimension:C
1.35 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0