CAD model selection
GBCC204- 0502AXXXC1AC
Company
Greenconn
Description
GBCC204 - Series
Bill of material
GBCC204- 0502AXXXC1AC
Order code
GBCC204- 0502AXXXC1AC
No.of Pins per Row
5
6
7
8
9
10
11
12
13
14
15
Dimension:M
4.00 mm
Dimension:L2
10.25 mm
Dimension:L1
6.70 mm
Dimension:L
8.70 mm
Color
1:Black
E:Beige
Standard Plating
02:Gold Flash
01:Tin
05:0.6u' Gold on contact, Tin on tail
22:Matte Tin
Insulator Material
C=LCP(High temperature resistance)
R=Nylon(High temperature resistance)
Contact Material
A=Phosphor Bronze
Packing Options
C=Tube
A=Box
B=Tray
D=Tape&Reel
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0