CAD model selection
CSFA201-0302AXXXR1AB(B=2.4)
Company
Greenconn
Description
CSFA201 - Series
Bill of material
CSFA201-0302AXXXR1AB(B=2.4)
Order code
CSFA201-0302AXXXR1AB(B=2.4)
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
Standard Plating
02:Gold Flash
01:Tin
05:0.6u' Gold on contact, Tin on tail
22:Matte Tin
Insulator Material
R=Nylon(High temperature resistance)
C=LCP(High temperature resistance)
A=PBT(Not resistant to high temperature)
Contact Material
A=Phosphor Bronze
Packing Options
B=Tray
C=Tube
D=Tape&Reel
E=CAP+Tube
F=CAP+Tape&Reel
Dimension:B
mm
Dimension:L
6.60 mm
Dimension:M
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0