CAD model selection
CSFC215-0302AXXXR1AC(W=5,E=1.25)
Company
Greenconn
Description
CSFC215 - Series
Bill of material
CSFC215-0302AXXXR1AC(W=5,E=1.25)
Order code
CSFC215-0302AXXXR1AC(W=5,E=1.25)
Post
A:No post
B:Round post
No.of Pins per Row
Standard Plating
02:Gold Flash
01:Tin
05:0.6u' Gold on contact, Tin on tail
22:Matte Tin
Insulator Material
R=Nylon(High temperature resistance)
C=LCP(High temperature resistance)
Contact Material
A=Phosphor Bronze
Packing Options
C=Tube
D=Tape&Reel
E=Tube+Cap
F=Cap+Tape&Reel
G=Acetate Tape+Tube
H=Acetate Tape+Tape&Reel
Dimension:W
mm
Dimension:E
mm
Dimension:L
6.30 mm
Dimension:M
4.00 mm
Dimension:N
2.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0