CAD model selection
GPFA220- 0402AXXXR1BA(A=3.8,B=2.5)
Company
Greenconn
Description
GPFA220 - Series
Bill of material
GPFA220- 0402AXXXR1BA(A=3.8,B=2.5)
Order code
GPFA220- 0402AXXXR1BA(A=3.8,B=2.5)
No.of Pins per Row
Standard Plating
02:Gold Flash
01:Tin
05:0.6u' Gold on contact, Tin on tail
22:Matte Tin
Insulator Material
R=Nylon(High temperature resistance)
C=LCP(High temperature resistance)
A=PBT(Not resistant to high temperature)
Contact Material
B=Brass(Pin length<25mm)
A=Phosphor Bronze(Pin length≧25mm)
Packing Options
A=Box
C=Tube
D=Tape&Reel
E=Tube+Cap
F=Cap+Tape&Reel
Dimension:A
mm
Dimension:B
mm
Dimension:L
15.10 mm
Dimension:L1
14.00 mm
Dimension:M
6.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0