CAD model selection
GPFC214-0402AXXXR1BC(A=3.8,E=1.2,W=5.3)
Company
Greenconn
Description
GPFC214 - Series
Bill of material
GPFC214-0402AXXXR1BC(A=3.8,E=1.2,W=5.3)
Order code
GPFC214-0402AXXXR1BC(A=3.8,E=1.2,W=5.3)
Post
A:No post
B:Round post
No.of Pins per Row
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
Standard Plating
02:Gold Flash
01:Tin
05:0.6u' Gold on contact, Tin on tail
22:Matte Tin
Insulator Material
R=Nylon(High temperature resistance)
C=LCP(High temperature resistance)
Contact Material
B=Brass(Pin length<25mm)
A=Phosphor Bronze(Pin length≧25mm)
Packing Options
C=Tube
D=Tape&Reel
E=Tube+Cap
F=Cap+Tape&Reel
Dimension:A
mm
Dimension:E
mm
Dimension:W
mm
Dimension:L
10.65 mm
Dimension:L1
8.85 mm
Dimension:M
6.00 mm
Dimension:N
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0