CAD model selection
GPHA101-0302AXXXR1BA(A=6,B=3)
Company
Greenconn
Description
GPHA101 - Series
Bill of material
GPHA101-0302AXXXR1BA(A=6,B=3)
Order code
GPHA101-0302AXXXR1BA(A=6,B=3)
No.of Pins per Row
Standard Plating
02:Gold Flash
01:Tin
05:0.6u" Gold on contact, Tin on tail
22:Matte Tin
Insulator Material
R=Nylon(High temperature resistance)
C=LCP(High temperature resistance)
A=PBT(Not resistant to high temperature)
Contact Material
B=Brass(Pin length<25mm)
A=Phosphor Bronze(Pin length≥25mm)
Packing Options
A=Box
C=Tube
D=Tape&Reel
E=Cap+Tube
F=Cap+Tape&Reel
Dimension:A
mm
Dimension:B
mm
Dimension:M
5.08 mm
Dimension:L
7.62 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0