CAD model selection
CWDD102-0402A001D2SD
Company
Greenconn
Description
CWDD102 - A001
Bill of material
CWDD102-0402A001D2SD
Order code
CWDD102-0402A001D2SD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
02:Gold Flash
01:Tin
Insulator Material
D=Nylon 9T
Contact Material
S=Phosphor Bronze
Color
2=White
Packing Options
D=Tape&Reel
Dimension:L
8.25 mm
Dimension:L1
6.35 mm
Dimension:M
3.75 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0