CAD model selection
GWBC104-0322A001C2AH
Company
Greenconn
Description
GWBC104 - A001
Bill of material
GWBC104-0322A001C2AH
Order code
GWBC104-0322A001C2AH
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
22:Matte Tin
02:Gold Flash
01:Tin
Insulator Material
C=LCP
Contact Material
A=Phosper Bronze
Color
2=White
1=Black
Packing Options
H=Acetate Tape+Tape&Reel
F=CAP+Tape&Reel
D=Tape&Reel
B=Tray
Dimension:L
4.58 mm
Dimension:L1
2.70 mm
Dimension:M
1.60 mm
Dimension:N
3.84 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0