CAD model selection
GWCC105-0322A001C2BF
Company
Greenconn
Description
GWCC105 - A001
Bill of material
GWCC105-0322A001C2BF
Order code
GWCC105-0322A001C2BF
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
22:Matte Tin
02:Gold Flash
01:Tin
Insulator Material
C=LCP
Contact Material
B=Brass
Color
2=White
1=Black
Packing Options
F=CAP+Tape&Reel
Dimension:L
5.00 mm
Dimension:M
2.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0