CAD model selection
GWCD108-0422A001B2AD
Company
Greenconn
Description
GWCD108- - Series
Bill of material
GWCD108-0422A001B2AD
Order code
GWCD108-0422A001B2AD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
22:Matte Tin
01:Tin
02:Gold Flash
Insulator Material
B=Nylon 6T
Contact Material
A=Phosphor Bronze
Color
2=White
Packing Options
D=Tape&Reel
Dimension:L
5.50 mm
Dimension:L1
4.50 mm
Dimension:M
3.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0