CAD model selection
GWDA106-0301A001F1BN
Company
Greenconn
Description
GWDA106 - A001
Bill of material
GWDA106-0301A001F1BN
Order code
GWDA106-0301A001F1BN
No.of Pins per Row
Standard Plating
01:Tin
02:Gold Flash
Insulator Material
F=Nylon 46
Contact Material
B=Brass
Color
1=Black
2=White
Packing Options
N=PE Bag
Dimension:L
5.50 mm
Dimension:M
2.50 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0