CAD model selection
GWDC101-0422A001D2AD
Company
Greenconn
Description
GWDC101 - A001
Bill of material
GWDC101-0422A001D2AD
Order code
GWDC101-0422A001D2AD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Standard Plating
22:Matte Tin
02:Gold Flash
01:Tin
Insulator Material
D=Nylon 9T
Contact Material
A=Phosphor Bronze
Color
2=White
5=Beige
Packing Options
D=Tape&Reel
F=Cap+Tape&Reel
Dimension:L
8.25 mm
Dimension:L1
6.35 mm
Dimension:M
3.75 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0