CAD model selection
GWDC102-0301A012C2AF
Company
Greenconn
Description
GWDC102 - A012
Bill of material
GWDC102-0301A012C2AF
Order code
GWDC102-0301A012C2AF
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Standard Plating
01:Tin
Insulator Material
C=LCP
Contact Material
A=Phosphor Bronze
Color
2=White
Packing Options
F=CAP+Tape&Reel
Dimension:L
5.50 mm
Dimension:M
2.50 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0