CAD model selection
GWDD106-0422A002D2AD
Company
Greenconn
Description
GWDD106 - A002
Bill of material
GWDD106-0422A002D2AD
Order code
GWDD106-0422A002D2AD
post
A:No post
B:Round post
No.of Pins per Row
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
Standard Plating
22:Matte Tin
02:Gold Flash
01:Tin
Insulator Material
D=Nylon 9T
Contact Material
A=Phosphor Bronze
Color
2=White
Packing Options
D=Tape&Reel
Dimension:L
9.95 mm
Dimension:M
3.75 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0