CAD model selection
GWDD124-0302A001J2BD
Company
Greenconn
Description
GWDD124 - A001
Bill of material
GWDD124-0302A001J2BD
Order code
GWDD124-0302A001J2BD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
02:Gold Flash
01:Tin
Insulator Material
J=Nylon 9T(High temperature resistance)
Contact Material
B=Brass
Color
2=White
1=Black
Packing Options
D=Tape&Reel
C=Tube
Dimension:L
8.90 mm
Dimension:L1
9.02 mm
Dimension:M
2.50 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0