CAD model selection
GWFA102-0501A829E1BN
Company
Greenconn
Description
GWFA102.. - A829
Bill of material
GWFA102-0501A829E1BN
Order code
GWFA102-0501A829E1BN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
1=Black
2=White
Packing Options
N=PE Bag
C=Tube
Dimension:L
12.00 mm
Dimension:M
8.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0