CAD model selection
GWFA210-0601A001D2BN
Company
Greenconn
Description
GWFA210 - A001
Bill of material
GWFA210-0601A001D2BN
Order code
GWFA210-0601A001D2BN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
01:Tin
Insulator Material
D=Nylon 9T
Contact Material
B=Brass
Color
2=White
Packing Options
N=PE Bag
Dimension:L
14.00 mm
Dimension:M
10.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0