CAD model selection
GWFA214-0401B001W4BC
Company
Greenconn
Description
GWFA214 - B001
Bill of material
GWFA214-0401B001W4BC
Order code
GWFA214-0401B001W4BC
No.of Pins per Row
4
5
6
7
8
9
10
20
Standard Plating
01:Tin
Insulator Material
W=Nylon 66
Contact Material
B=Brass
Color
4=Natuer
Packing Options
C=Tube
Dimension:L
10.00 mm
Dimension:L1
8.90 mm
Dimension:M
6.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0