CAD model selection
GWFB103-0301A804E8BN
Company
Greenconn
Description
GWFB103 - A804
Bill of material
GWFB103-0301A804E8BN
Order code
GWFB103-0301A804E8BN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
01:Tin
02:Gold Flash
05:0.6u' Gold on contact, Tin on tail
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
8=Brown
1=Black
2=White
Packing Options
N=PE Bag
B=Tray
C=Tube
Dimension:L
8.00 mm
Dimension:M
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0