CAD model selection
GWFB121-0401A801EEBN
Company
Greenconn
Description
GWFB121- - A801
Bill of material
GWFB121-0401A801EEBN
Order code
GWFB121-0401A801EEBN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
01:Tin
02:Gold Flash
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
E=Beige
Packing Options
N=PE Bag
B=Tray
Dimension:L
10.30 mm
Dimension:L1
9.30 mm
Dimension:M
6.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0