CAD model selection
GWFB123-0301A001E1BN
Company
Greenconn
Description
GWFB123 - A001
Bill of material
GWFB123-0301A001E1BN
Order code
GWFB123-0301A001E1BN
No.of Pins per Row
Standard Plating
01:Tin
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
1=Black
2=White
Packing Options
N=PE Bag
D=Tape&Reel
Dimension:L
8.00 mm
Dimension:M
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0