CAD model selection
GWFB123-0301A002E1AN
Company
Greenconn
Description
GWFB123. - A002
Bill of material
GWFB123-0301A002E1AN
Order code
GWFB123-0301A002E1AN
No.of Pins per Row
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
E=Nylon 66
Contact Material
A=Phosphor Bronze
Color
1=Black
2=White
Packing Options
N=PE Bag
D=Tape&Reel
Dimension:L
8.00 mm
Dimension:M
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0