CAD model selection
GWFC108-0301A001D5BA
Company
Greenconn
Description
GWFC108 - A001
Bill of material
GWFC108-0301A001D5BA
Order code
GWFC108-0301A001D5BA
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
D=Nylon 9T
Contact Material
B=Brass
Color
5=Biege
Packing Options
A=Box
D=Tape&Reel
F=Cap+Tape&Reel
Dimension:L
10.00 mm
Dimension:M
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0