CAD model selection
GWFC201-0322B001D2BF
Company
Greenconn
Description
GWFC201 - A001/B001
Bill of material
GWFC201-0322B001D2BF
Order code
GWFC201-0322B001D2BF
post
B:Round post
A:No post
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
22:Matte Tin
02:Gold Flash
01:Tin
Insulator Material
D=Nylon 9T
Contact Material
B=Brass
Color
2=White
Packing Options
F=Cap+Tape&Reel
D=Tape&Reel
Dimension:L
8.00 mm
Dimension:M
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0