CAD model selection
GWFC202-0422A001F2ZF
Company
Greenconn
Description
GWFC202 - A001
Bill of material
GWFC202-0422A001F2ZF
Order code
GWFC202-0422A001F2ZF
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
30
Standard Plating
22:Matte Tin
01:Tin
Insulator Material
F=Nylon 46
Contact Material
Z=Brass
Color
2=White
Packing Options
F=Cap+Tape&Reel
C=Tube
Dimension:L
10.00 mm
Dimension:L1
8.90 mm
Dimension:M
6.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0