CAD model selection
GWFC204-0501A001C2BD
Company
Greenconn
Description
GWFC204 - A001
Bill of material
GWFC204-0501A001C2BD
Order code
GWFC204-0501A001C2BD
No.of Pins per Row
Standard Plating
01:Tin
22:Matte Tin
02:Gold Flash
Insulator Material
C=LCP
Contact Material
B=Brass
Color
2=White
Packing Options
D=Tape&Reel
F=Cap+Tape&Reel
Dimension:L
15.00 mm
Dimension:L1
11.00 mm
Dimension:L2
5.00 mm
Dimension:M
8.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0