CAD model selection
GWFD111-0301A002C2BD
Company
Greenconn
Description
GWFD111 - A002
Bill of material
GWFD111-0301A002C2BD
Order code
GWFD111-0301A002C2BD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
C=LCP(High temperature resistance)
Contact Material
B=Brass
Color
2=White
1=Black
Packing Options
D=Tape&Reel
B=Tray
Dimension:L
10.00 mm
Dimension:M
4.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0