CAD model selection
GWGA106-0301A002E1BA
Company
Greenconn
Description
GWGA106 - A002
Bill of material
GWGA106-0301A002E1BA
Order code
GWGA106-0301A002E1BA
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
01:Tin
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
1=Black
2=White
Packing Options
A=Box
C=Tube
Dimension:L
10.00 mm
Dimension:M
5.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0