CAD model selection
GWGB102-0301A805E2ZN
Company
Greenconn
Description
GWGB102 - A805
Bill of material
GWGB102-0301A805E2ZN
Order code
GWGB102-0301A805E2ZN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
01:Tin
Insulator Material
E=Nylon 66
Contact Material
Z=Brass
Packing Options
N=PE Bag
C=Tube
Dimension:L
10.00 mm
Dimension:M
5.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0