CAD model selection
GWGC103-0301A001C2ZF
Company
Greenconn
Description
GWGC103 - A001
Bill of material
GWGC103-0301A001C2ZF
Order code
GWGC103-0301A001C2ZF
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
C=LCP(High temperature resistance)
Contact Material
Z=Brass
Color
2=White
1=Black
Packing Options
F=Cap+Tape&Reel
Dimension:L
10.00 mm
Dimension:L1
12.50 mm
Dimension:M
5.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0