CAD model selection
GWGC104-0301A003D1BD
Company
Greenconn
Description
GWGC104- - A003
Bill of material
GWGC104-0301A003D1BD
Order code
GWGC104-0301A003D1BD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
D=Nylon 9T
Contact Material
B=Brass
Color
1=Black
2=White
E=Beige
Packing Options
D=Tape&Reel
F=CAP+Tape&Reel
Dimension:L
12.50 mm
Dimension:M
5.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0