CAD model selection
GWGD106-0401A001C2BD
Company
Greenconn
Description
GWGD106 - -A001
Bill of material
GWGD106-0401A001C2BD
Order code
GWGD106-0401A001C2BD
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
C=LCP
Contact Material
B=Brass
Color
2=White
Packing Options
D=Tape&Reel
F=Cap+Tape&Reel
Dimension:L
15.00 mm
Dimension:L1
12.50 mm
Dimension:M
7.50 mm
Dimension:N
13.20 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0