CAD model selection
GWGZ101-0301A001E2BN
Company
Greenconn
Description
GWGZ101 - A001
Bill of material
GWGZ101-0301A001E2BN
Order code
GWGZ101-0301A001E2BN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
Standard Plating
01:Tin
02:Gold Flash
22:Matte Tin
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
2=White
1=Black
Packing Options
N=PE Bag
Dimension:L
10.00 mm
Dimension:M
5.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0