CAD model selection
GWHA103-0402A002E5BN
Company
Greenconn
Description
GWHA103 - A002
Bill of material
GWHA103-0402A002E5BN
Order code
GWHA103-0402A002E5BN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
Standard Plating
02:Gold Flash
01:Tin
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
5=Beige
Packing Options
N=PE Bag
B=Tray
Dimension Information
10.06 mm
Dimension Information
7.62 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0