CAD model selection
GWJB110-0301A002E2BN
Company
Greenconn
Description
GWJB110. - A002
Bill of material
GWJB110-0301A002E2BN
Order code
GWJB110-0301A002E2BN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
Standard Plating
01:Tin
Insulator Material
E=Nylon 66
Contact Material
B=Brass
Color
2=White
Packing Options
N=PE Bag
Dimension:L
11.90 mm
Dimension:L1
8.96 mm
Dimension:M
7.92 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0