CAD model selection
GWJC101-0401A001D5BD
Company
Greenconn
Description
GWJC101 - A001
Bill of material
GWJC101-0401A001D5BD
Order code
GWJC101-0401A001D5BD
No.of Pins per Row
2
3
4
5
6
7
8
Standard Plating
01:Tin
Insulator Material
D=Nylon 9T
Contact Material
B=Brass
Color
5=Beige
Packing Options
D=Tape&Reel
Dimension:L
19.80 mm
Dimension:L1
16.52 mm
Dimension:M
11.88 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0