CAD model selection
GWRA208-0302A001E1ZN
Company
Greenconn
Description
GWRA208 - A001
Bill of material
GWRA208-0302A001E1ZN
Order code
GWRA208-0302A001E1ZN
No.of Pins per Row
1
2
3
4
5
6
7
8
9
10
11
12
Standard Plating
02:Gold Flash
01:Tin
22:Matte Tin
Insulator Material
E=Nylon 66
Contact Material
Z=Brass
Color
1=Black
2=White
F=Transparent
Packing Options
N=PE Bag
B=Tray
Dimension:L
13.80 mm
Dimension:M
8.40 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0