CAD model selection
GWZA108-0301A802C1BN
Company
Greenconn
Description
GWZA108 - B802
Bill of material
GWZA108-0301A802C1BN
Order code
GWZA108-0301A802C1BN
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
Standard Plating
01:Tin
02:Gold Flash
Insulator Material
C=LCP(High temperature resistance)
Contact Material
B=Brass
Packing Options
N=PE Bag
B=Tray
Dimension:L
12.65 mm
Dimension:M
6.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0