CAD model selection
GWZC113-0502A001D1ZF
Company
Greenconn
Description
GWZC113 - -A001
Bill of material
GWZC113-0502A001D1ZF
Order code
GWZC113-0502A001D1ZF
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
Standard Plating
02:Gold Flash
01:Tin
22:Matte Tin
Insulator Material
D=Nylon 9T
Contact Material
Z=Brass
Color
1=Black
2=White
Packing Options
F=Cap+Tape&Reel
D=Tape&Reel
Dimension:L
10.50 mm
Dimension:M
6.00 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0