CAD model selection
GWZC115-0602A002C1AH
Company
Greenconn
Description
GWZC115 - A002
Bill of material
GWZC115-0602A002C1AH
Order code
GWZC115-0602A002C1AH
No.of Pins per Row
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Standard Plating
02:Gold Flash
01:Tin
22:Matte Tin
Insulator Material
C=LCP
Contact Material
A=Phosphor Bronze
Color
1=Black
2=White
5=Beige
Packing Options
H=Acetate Tape+Tape&Reel
D=Tape&Reel
Dimension:L
13.30 mm
Dimension:L1
10.45 mm
Dimension:M
7.50 mm
Previews
3D
Dimension
2D
Download CAD models
You have not yet generated a CAD or PDF file for download.
Embedded user actions
0